Clock Multiplier, LVPECL / LVCMOS, Programmable, 3.3 V

Overview

The NB3N3020 is a high precision, low phase noise selectable clock multiplier. The device takes a 5.0-27 MHz fundamental mode parallel resonant crystal or a 2.0-210 MHz LVCMOS single ended clock source and generates a differential LVPECL output and a single ended LVCMOS/LVTTL output at a selectable clock output frequency which is a multiple of the input clock frequency. Three tri-level LVCMOS/LVTTL single ended select pins set one of 26 possible clock multipliers. LVCMOS/LVTTL output enable (OE) tri-states clock outputs when low. This device is housed in 5.0 x 4.4 mm TSSOP-16.

  • Routers, Consumer Networking, Set Top Box, Digital TV, Home Gateways, Servers, Consumer Electronics
  • Servers, Routers, DTV, Set Top Box
  • Period Jitter RMS of 5.0 ps
  • 1 LV-PECL Differential Output and 1 LVMOS/LVTTL single ended output
  • Selectable Clock Multiplier
  • Operating Range - 3.3V +/- 10%
  • Industrial Temperature Range -40C to +85C

Tools and Resources

Product services, tools and other useful resources related to NB3N3020

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Input Level

Output Level

VS Typ (V)

fin Typ (MHz)

fout Typ (MHz)

tJitter(Cy-Cy) Typ (ps)

tJitter(Period) Typ (ps)

tJitter(Φ) Typ (ps)

tR & tF Typ (ps)

tR & tF Max (ps)

TA Min (°C)

TA Max (°C)

Reference Price

NB3N3020DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

No

CML

CMOS

ECL

ECL

TTL

3.3

5-27

8-210

20

15

-

340

700

-40

85

Price N/A

More Details

NB3N3020DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

CML

CMOS

ECL

ECL

TTL

3.3

5-27

8-210

20

15

-

340

700

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.