3.3V Differential Multipoint Low Voltage M-LVDS Driver Receiver

Active, Not Rec

Overview

The NB3N200S is a pure 3.3 V supply differential Multipoint Low Voltage (M-LVDS) line Drivers and Receivers. Device NB3N200S is TIA/EIA-899 compliant. NB3N200S offers the Type 1 receiver threshold at 0.0 V.These devices has a Type−1 receiver that detect the bus state with aslittle as 50 mV of differential input voltage over a common−modevoltage range of −1 V to 3.4 V. The Type−1 receivers have near zerothresholds (±50 mV) and exhibit 25 mV of differential input voltagehysteresis to prevent output oscillations with slowly changing signalsor loss of input.NB3N200S supports Simplex or Half Duplex bus configurations.

  • Low-Power High-Speed Short-Reach Alternative to TIA/EIA-485
  • Backplane or Cabled Multipoint Data and Clock Transmission
  • Cellular Base Stations
  • Central Office Switches
  • Network Switches and Routers
  • Telecommunications Systems
  • Network Switches and Routers
  • Network Switches and RoutersNetwork Switches and Routers
  • Low Voltage Differential 30Ω to 55Ω Line Drivers and Receivers for signaling Rates Up to 200 Mbps
  • Type 1 Receivers Incorporate 25 mV of Hysteresis
  • Meets or Exceeds the MLVDS Standard TIA/EIA-899 for Multipoint Data Interchange
  • Controlled Driver Output Voltage Transition Times for Improved Signal Quality
  • -1 V to 3.4 V CommonMode Voltage Range Allows Data Transfer With up to 2 V of Ground Noise
  • Bus Pins High Impedance When Disabled or VCC less than 1.5 V
  • M-LVDS Bus Power Up/Down Glitch Free
  • Operating range: VCC = 3.3 +/-10% V (3.0 to 3.6 V)
  • Operation from -40C to 85C.
  • Pb-Free SOIC 8 Package

Tools and Resources

Product services, tools and other useful resources related to NB3N200S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3N200SDR2G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Signal Driver

1

1:1

M-LVDS

M-LVDS

3.3

4

~NA~

4

2300

100

200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.