LVCMOS/LVTTL Low Skew Fanout Buffer; 1:2, 3.3 V, 200 MHz

Favorite

Overview

The NB3M8302C is 1:2 fanout buffer with LVCMOS/LVTTL input and output. The device supports the core supply voltage of 3.3 V (VDD pin) and output supply voltage of 2.5 V or 3.3 V (VDDO pin). The VDDO pin powers the two single ended LVCMOS/LVTTL outputs.The NB3M8302C is Form, Fit and Function (pin to pin) compatible to ICS8302 (ICS8302AM). The NB3M8302C is available for commercial and industrial operating temperature range.

  • Clock Distribution
  • Networking and Data Communications
  • High-End Computing
  • Ethernet Switches / Routers
  • Servers
  • Test and Measurement
  • ATE
  • Input Clock Frequency up to 200 MHz
  • Low Output to Output Skew: 25 ps typical
  • Low Part to Part Skew: 250 ps typical
  • Low Additive RMS Phase Jitter
  • Input Clock Accepts LVCMOS/ LVTTL Levels
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
Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3M8302CDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Y

Buffer

1

1:2

TTL

TTL

3.3

-

85

2.65

800

200

-

Price N/A

More Details

NB3M8302CDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Buffer

1

1:2

TTL

TTL

3.3

-

85

2.65

800

200

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :