Clock Fanout Buffer, Crystal Input, 1:6 LVTTL/LVCMOS, with Output Enable

Active

Overview

The NB3H83905C is a 1.8 V, 2.5 V Crystal input to 1:6 LVTTL/LVCMOS fanout buffer with outputs powered by a flexible 1.8 V, 2.5 V, or 3.3 V supply (VDD must be greater than VDDO). The core accepts a fundamental Parallel Resonant crystal from 3 MHz to 40 MHz or a Single Ended LVCMOS Clock from 3 MHz to 100 MHz. Core supply must be equal or greater voltage than the output supply.

  • Fanout Buffer
  • Consumer
  • Networking
  • Routers
  • Set Top Box
  • Digital TV
  • Ethernet Switch
  • 6 LVTTL/LVCMOS Output Clock copies
  • Supply Operation VDD VDDO:
    1.8 V0.2 V, 2.5 V 5% or 3.3 V 5% Core VDD 1.8 V equal or greater than VDD0: 1.8 V, 2.5 V, 3.3 V Nom.
  • Crystal Oscillator Interface
  • Crystal Input Frequency Range: 3 MHz to 40 MHz
  • Clock Input Frequency Range: 3 MHz to 100 MHz
  • LVCMOS compatible Enable Inputs
  • 5 V Tolerant Enable Inputs
  • Tight Output to Output Skew: 80 ps Max
  • Synchronous Output Enable
  • Phase Noise Floor 160 dBc (at 1 MHz)
  • Industrial Temp. Rang
  • 16 Pin TSSOP or SOIC Package
  • PbFree

Tools and Resources

Product services, tools and other useful resources related to NB3H83905C

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3H83905CDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Yes

Buffer

1

1:6

Crystal

CMOS

3.3

0.27

80

-

800

40

-

Price N/A

More Details

NB3H83905CDTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

Yes

Buffer

1

1:6

Crystal

CMOS

3.3

0.27

80

-

800

40

-

Price N/A

More Details

NB3H83905CMNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-20

1

260

TUBE

92

Yes

Buffer

1

1:6

Crystal

CMOS

3.3

0.27

80

-

800

40

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.