feedback
Rate this webpage

Need
Support?


NB2780A: 3.3 V / 2.5 V Low Power, Reduced EMI Clock Synthesizer

Datasheet: Low Power, Reduced EMI Clock Synthesizer
Rev. 4 (159.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The NB2780A is a versatile spread spectrum frequency modulator designed specifically for a wide range of clock frequencies. The NB2780A reduces ElectroMagnetic Interference (EMI) at the clock source, allowing system wide reduction of EMI of all clock dependent signals. The NB2780A allows significant system cost savings by reducing the number of circuit board layers, ferrite beads and shielding that are traditionally required to pass EMI regulations.
The NB2780A uses the most efficient and optimized modulation profile approved by the FCC and is implemented by using a proprietary all digital method.
The NB2780A modulates the output of a single PLL in order to "spread" the bandwidth of a synthesized clock, and more importantly, decreases the peak amplitudes of its harmonics. This results in
significantly lower system EMI compared to the typical narrow band signal produced by oscillators and most frequency generators. Lowering EMI by increasing a signal's bandwidth is called 'spread spectrum clock generation'.
The NB2780A is targeted towards all portable devices with very low power requirements like MP3 players and digital still cameras.
Features
 
  • Generates an EMI Optimized Clocking Signal at the Output
  • Integrated Loop Filter Components
  • Operates with a 3.3V / 2.5V Supply
  • Operating Current typically less than 5.0 mA
  • Low Power CMOS Design
  • Input Frequency Range: 30 MHz to 50 MHz
  • Generates a 1X Low EMI Spread Spectrum clock of the Input Frequency
  • Frequency Deviation 0.75% @ 46MHz
  • Available in TSOP-6 Package (TSOT-23-6)
  • PbFree Package is Available
Applications
  • ElectroMagnetic Interference reduction in portable and consumer applications.
  • Reduction of system clock noise to meet FCC regulations.
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (1)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
EMITSOP6EVB Intro Pending
NB2XXXA EMI Evaluation Board
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NB2780ASNR2G Consult Sales Office
Pb-free
3.3 V / 2.5 V Low Power, Reduced EMI Clock Synthesizer TSOP-6 318G-02 1 Tape and Reel 2500  
NB2780ASNR2 Obsolete
3.3 V / 2.5 V Low Power, Reduced EMI Clock Synthesizer TSOP-6 318G-02 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List

Associated Products
  Do you also need Drivers & Fanout Buffers?