Translator, AnyLevel™ Positive Input to NECL Output Voltage

Active

Overview

The NB100LVEP91 is a triple input to NECL output translator. The device accepts LVPECL, LVTTL, HSTL, CML or LVDS signals, and translates them to differential -2.5 V / -3.3 V NECL output signals.

To accomplish the level translation, the LVEP91 requires three power rails. The VCC supply should be connected to the positive supply, and the VEE pin should be connected to the negative power supply. The GNDI pins are connected to the system ground plane. Both VEE and VCC should be bypassed to ground via 0.01 uF capacitors.

Under open input conditions, the Dbar input will be biased at VCC/2 and the D input will be pulled to GND. This condition will force the Q output to a low, ensuring stability.

The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01 uF capacitor and limit current sourcing or sinking to 0.5 mA. When not used, VBB should be left open.

  • Typical Maximum Frequency >2 GHz
  • 430 ps Typical Propagation Delay
  • Operating Range: VCC = 2.375 V to 3.8 V; VEE = -2.375 V to -3.8 V; GNDI = 0 V
  • Q Output will default LOW with Inputs Open or at GND
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NB100LVEP91

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tpd Typ (ns)

tR & tF Max (ps)

Reference Price

NB100LVEP91DWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

Yes

3

CML

HSTL

LVDS

ECL

3.3

2500

0.5

250

Price N/A

More Details

NB100LVEP91MNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-24

1

260

TUBE

92

Yes

3

CML

HSTL

LVDS

ECL

3.3

2500

0.5

250

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.