EEPROM Serial 16-Kb CPU Supervisor

Favorite

Overview

The N84C163 is a complete memory and supervisory solution for microcontroller-based systems. A EEPROM Serial 16-Kb CPU Supervisor with hardware memory write protection, a system power supervisor with brown out protection and a watchdog timer are integrated together in low power CMOS technology. Memory interface is via an I²C bus.
The 1.6-second watchdog circuit returns a system to a known good state if a software or hardware glitch halts or 'hangs' the system. The N84C163 watchdog monitors the dedicated WDI pin.
The power supply monitor and reset circuit protects memory and system controllers during power up/down and against brownout conditions. Five reset threshold voltages support 5.0 V, 3.3 V and 3.0 V systems. If power supply voltages are out of tolerance reset signals become active, preventing the system microcontroller, ASIC or peripherals from operating. Reset signals become inactive typically 200 ms after the supply voltage exceeds the reset threshold level. With both active high and low reset signals, interface to microcontrollers and other ICs is simple. In addition, a reset pin can be used as a debounced input for push-button manual reset capability.
The N84C163 memory features a 16-byte page. In addition, hardware data protection is provided by a write protect pin WP and by a VCC sense circuit that prevents writes to memory whenever VCC falls below the reset threshold or until VCC reaches the reset threshold during power up.

  • Industrial control
  • Medical systems
  • Mass storage
  • Printers
  • Watchdog monitors SDA signal
  • 400 kHz I²C bus compatible
  • 2.7 V to 6.0 V operation
  • Low power CMOS technology
  • 16-Byte page write buffer
  • Built-in inadvertent write protection
    — VCC lock out
    — Write protect pin, WP
  • Active high or low reset
    — Precision power supply voltage monitor
    — 5V, 3.3V and 3V systems
    — Five threshold voltage options
  • 1,000,000 Program/Erase cycles
  • Manual Reset
  • 100 Year data retention
  • 8-pin SOIC
  • Commercial and industrial temperature ranges
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

N84C163WD25TG

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Serial

16 kb

2k x 8

I2C

400

1000

2.7

6

50

1

-40

85

$0.2463

More Details

N84C163WD28TG

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Serial

16 kb

2k x 8

I2C

400

1000

2.7

6

50

1

-40

85

$0.2463

More Details

N84C163WD30TG

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Serial

16 kb

2k x 8

I2C

400

1000

2.7

6

50

1

-40

85

$0.2351

More Details

N84C163WD42TG

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Serial

16 kb

2k x 8

I2C

400

1000

2.7

6

50

1

-40

85

$0.2463

More Details

N84C163WD45TG

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Serial

16 kb

2k x 8

I2C

400

1000

2.7

6

50

1

-40

85

$0.2383

More Details

Show More

1-25 of 25

Products per page

Jump to :