EEPROM Serial 4-Kb SPD for DDR4 DIMM

Favorite

Overview

The N34C04 is a EEPROM Serial 4-Kb SPD for DDR4 DIMM, which implements the JEDEC JC42.4 (EE1004−v) Serial Presence Detect (SPD) specification for DDR4 DIMMs and supports the Standard (100 kHz), Fast (400 kHz) and Fast Plus (1 MHz) I2C protocols.

One of the two available 2−Kb EEPROM banks (referred to as SPD pages in the EE1004−v specification) is activated for access at power−up. After power−up, banks can be switched via software command. Each of the four 1−Kb EEPROM blocks can be Write Protected by software command.

***
The N34C04MU3ETG will respond with NoACK following the dummy Data Byte, while the N34C04MU3EKTG will respond with ACK by "SPD Page Select Command". 

  • Computing
  • DDR4 DIMM
  • JEDEC JC42.4 (EE1004−v) Serial Presence Detect (SPD) Compliant
  • Temperature Range: −40°C to +125°C
  • Supply Range: 1.7 V − 3.6 V
  • I2C / SMBus Interface
  • Schmitt Triggers and Noise Suppression Filters on SCL and SDA Inputs
  • 16−Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • Low Power CMOS Technology
  • 2 x 3 x 0.5 mm UDFN Package
  • These Devices are Pb−Free and are RoHS Compliant
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

N34C04MU3ETG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

4000

N

Serial

4 kb

512 x 8

I2C

1000

350

1.7

3.6

2

1

-40

125

$0.2316

More Details

Show More

1-25 of 25

Products per page

Jump to :