EEPROM Serial 16-Kb I2C, US 8-lead Package

Favorite

Overview

The N24C16 is a EEPROM Serial 16-Kb I2C, US 8-lead Package device organized internally as 128 pages of 16 bytes each. The device supports the Standard (100 kHz), Fast (400 kHz) and Fast−Plus (1 MHz) I2C protocol.Data is written by providing a starting address, then loading 1 to 16 contiguous bytes into a Page Write Buffer, and then writing all data to non−volatile memory in one internal write cycle. Data is read byproviding a starting address and then shifting out data serially while automatically incrementing the internal address count.External address pins make it possible to address up to one N24C16 devices on the same bus.

  • Parameters and Configuration Non-Volatile Storage
  • Data and Code Storage
  • Automotive Systems
  • Modems / Wireless LANs
  • Industrial Controls
  • Printers
  • Set Top Box
  • Alarm Systems
  • Audio Players
  • Automotive Systems
  • Cable Modems
  • Cordless Phones
  • CRT / LCD Monitors
  • Digital Still Camera
  • DVD Players
  • Hard Disc Drives
  • Printers
  • Set Top Box
  • TV
  • Video Games
  • Vending Machines
  • Wireless LANs
  • 1.7 V / 1.6 V to 5.5 V Supply Voltage Range
  • 16−Byte Page Write Buffer
  • Fast Write Time (4 ms max)
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs(SCL and SDA)
  • Low power CMOS Technolog
  • More than 1,000,000 Program/Erase Cycles
  • 100 Year Data Retentio
  • Industrial and Automotive Grade 1 Temperature Rang
  • US 8−Lead Packag
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

N24C16UDTG

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

Serial

16 kb

2k x 8

I2C

1000

450

1.7

5.5

1

0.5

-40

85

$0.2289

More Details

N24C16UVTG

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

Serial

16 kb

2k x 8

I2C

1000

450

1.8

5.5

2

0.5

-40

125

$0.1943

More Details

Show More

1-25 of 25

Products per page

Jump to :