Single N-Channel Power MOSFET 30V, 2.1A, 100mΩ

Favorite

Overview

Automotive Power MOSFET, 30V, 2.1A, 100 mΩ, Single N-Channel, SOT-23.
These miniature surface mount MOSFETs low RDS(on) assure minimal power loss and conserve energy, making these devices ideal for use in space sensitive power management circuitry.

  • Power Management
  • AEC Qualified
  • PPAP Capable
  • Miniature SOT-23 Surface Mount Package
  • Low rDS(on) Provides Higher Efficiency
    and Extends Battery Life
  • Pb-Free Packages are Available
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MVGSF1N03LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

30

100

N-Channel

Single

20

2.4

1.6

0.42

-

145

3.5

6

140

$0.3227

More Details

Show More

1-25 of 25

Products per page

Jump to :