Single N-Channel Power MOSFET 20V, 750mA, 90mΩ

Favorite

Overview

Automotive Power MOSFET. These miniature surface mount MOSFETs low RDS(on) assure minimal power loss and conserve energy, making these devices ideal for use in space sensitive power management circuitry. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC-DC Conversion
  • Power Management
  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • Pb-Free Packages are Available
  • Qualified to AEC Q101
  • PPAP Capable
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MVGSF1N02LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

20

90

N-Channel

Single

20

2.4

0.75

0.4

-

130

-

6

125

$0.2875

More Details

Show More

1-25 of 25

Products per page

Jump to :