800 V, 4.0 A Ultrafast Rectifier

Favorite

Overview

Ultrafast "E" Series with High Reverse Energy Capability

These state-of-the-art devices are designed for use in switching power supplies, inverters and as free wheeling diodes.

  • Power Factor Correction for Fluorescent Lamp Ballast
  • Lamp Ballast
  • 20mJ Avalanche Energy Guaranteed
  • Excellent Protection Against Voltage Transients in Switching Inductive Load Circuits
  • Ultrafast 75 Nanosecond Recovery Time
  • 175C Operating Junction Temperature
  • Low Forward Voltage
  • Low Leakage Current
  • High Temperature Glass Passivated Junction
  • Reverse Voltage to 800V
  • This is a Pb-Free Device
  • Case: Epoxy, Molded
  • Weight: 217 mg (Approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MURS480ET3G

Loading...

Active

CAD Model

Pb

A

H

P

SMC-2

1

260

REEL

2500

N

Ultrafast

4

100

800

1.85

70

0.025

$0.4557

More Details

Show More

1-25 of 25

Products per page

Jump to :