200 A, 400 V Ultrafast Rectifier

Overview

. . . designed for use in switching power supplies, inverters, and as free wheeling diodes. These state-of-the-art devices have the following features:

  • Dual Diode Construction
  • Low Leakage Current
  • Low Forward Voltage
  • 175 C Operating Junction Temperature
  • Labor Saving POWERTAP Package

    Mechanical Characteristics:
  • Case: Epoxy, Molded with metal heatsink base
  • Weight: 80 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant
  • Top Terminal Torque: 25-40 lb-in max
  • Base Plate Torques: See procedure given in the Package Outline Section
  • Shipped 25 units per foam
  • Marking: UP20020, UP20040

Tools and Resources

Product services, tools and other useful resources related to MURP20040CT

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.