600 V, 1.0 A Ultrafast Rectifier

Favorite

Overview

This Ultrafast Rectifier is designed for use in switching power supplies, inverters, and as free wheeling diodes.

  • Power Supplies
  • Inverters
  • Free Wheeling Diodes
  • Ultrafast 35 ns Recovery Times
  • 175C Operating Junction Temperature
  • High Temperature Glass Passivated Junction
  • High Voltage Capability to 600 V


    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94 V0 @ 0.125 in
  • Weight: 95 mg (Approximately)
  • Finish: All External Surfaces Corrosion Resistant and TerminalLeads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260C Max. for 10 Seconds
  • Cathode Polarity Band
  • SUR Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • AEC-Q101 Qualified and PPAP Capable
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MURHS160T3G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

N

Ultrafast

1

35

600

2.4

15

0.02

$0.3157

More Details

Show More

1-25 of 25

Products per page

Jump to :