MURHF860CT: Power Rectifier, Ultra-Fast Recovery, 8 A, 600 V
Product Description
The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
|
Features |
| |
|
-
Ultrafast 35 Nanosecond Recovery Times
|
-
150° C Operating Junction Temperature
|
-
Electrically Isolated. No Isolation Hardware Required.
|
-
Epoxy Meets UL94, VO @ 1/8"
|
-
High Temperature Glass Passivated Junction
|
-
High Voltage Capability to 600 Volts
|
-
Low Leakage Specified @ 150° C Case Temperature
Mechanical Characteristics:
|
|
|
-
Weight: 1.9 grams (approximately)
|
-
Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
|
|
|