MURHD560: Power Rectifier, Ultra-Fast Recovery, 5 A, 600 V
Product Description
This Ultrafast Rectifier is designed for use in switching power supplies, inverters, and as free wheeling diodes.
|
Features |
| |
|
-
Ultrafast 30 ns Recovery Times
|
-
175°C Operating Junction Temperature
|
-
High Temperature Glass Passivated Junction
|
-
High Voltage Capability to 600 V
|
-
These are Pb-Free Devices
Mechanical Characteristics:
|
|
|
-
Epoxy Meets UL 94 V-0 @ 0.125 in
|
-
Weight: 0.4 g (Approximately)
|
-
Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
|
-
Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
|
|
Applications |
|
End Products |
- Power Supplies
- Inverters
- Free Wheeling Diodes
|
|
- Automotive Head Lamps and ECU
|
|
|