Power Rectifier, Ultra-Fast Recovery, 5 A, 600 V

Favorite

Overview

This Ultrafast Rectifier is designed for use in switching power supplies, inverters, and as free wheeling diodes.

  • Power Supplies
  • Inverters
  • Free Wheeling Diodes
  • Automotive Head Lamps and ECU
  • Ultrafast 30 ns Recovery Times
  • 175°C Operating Junction Temperature
  • High Temperature Glass Passivated Junction
  • High Voltage Capability to 600 V
  • These are Pb-Free Devices

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94 V-0 @ 0.125 in
  • Weight: 0.4 g (Approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • ESD Ratings:
    Machine Model = C (>400V), Human Body Model = 3B (>8000V)
  • AEC-Q101 Qualified and PPAP Capable
  • SUR Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MURHD560T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Ultrafast

5

30

600

2.7

50

0.01

$0.5479

More Details

Show More

1-25 of 25

Products per page

Jump to :