Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MURD340: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 3 A, 400 V

Product Description
This state−of−the−art device is designed for use in switching power supplies, inverters and as free wheeling diodes.
Features
 
  • Low Forward Voltage Drop
  • Low Leakage
  • Ultra-Fast Recovery Time
  • AEC-Q101 Qualified and PPAP Capable
  • NRVUD Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Applications
  • Switching power supplies
  • Inverters and as free wheeling diodes
Selected Electrical Specifications

Product Compliance Status Description Type IO(rec) Max (A) trr Max (ns) VRRM Max (V) VFM Max (V) IFSM Max (A) IR Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Power Rectifier, Ultra-Fast Recovery, Switch-mode, 3 A, 400 V   Ultrafast   3   50   400   1.15   75   0.005   DPAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power Rectifier, Ultra-Fast Recovery, Switch-mode, 3 A, 400 V   Ultrafast   3   50   400   1.15   75   0.005   DPAK-3 
Package Availability
Type
PB free
Standard
DPAK-3 x