Product Description
The Ultrafast Rectifier is designed for use in negative switching power supplies, inverters and as free wheeling diodes. Also, when used in conjunction with common cathode dual Ultrafast Rectifiers, this device makes a single phase full-wave bridge.
|
Features |
| |
|
-
Common Anode Dual Rectifier (8.0 A per Leg or 16 A per Package)
|
-
Ultrafast 35 Nanosecond Reverse Recovery Times
|
-
Exhibits Soft Recovery Characteristics
|
-
High Temperature Glass Passivated Junction
|
-
Low Leakage Specified @ 150 C Case Temperature
|
-
Current Derating @ Both Case and Ambient Temperatures
|
-
Epoxy Meets UL94, VO @ 1/8"
|
-
Complement to MUR1605CT Series of Common Cathode Devices
Mechanical Characteristics:
|
|
|
-
Weight: 1.9 grams (approximately)
|
-
Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
|
-
Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
|
-
Shipped 50 units per plastic tube
|
|
|
-
AEC-Q101 Qualified and PPAP Capable
|
-
NRVUB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
|