Power Rectifier, Switch-mode, Ultrafast, 5.0 A, 520 V, for Power Factor Correction

Overview

The Ultrafast Power Rectifier is designed for power factor correction in discontinuous and critical conduction mode.

  • DCM PFC Designs
  • Switching Power Supplies
  • Power Inverters
  • Power Supply Applications for LCD TV
  • 520V Rating Meets 80% Derating Requirements of Major OEMs
  • Low Forward Voltage Drop
  • Low Leakage
  • Ultrafast 95 Nanosecond Recovery Time
  • Reduces Forward Conduction Loss

    Mechanical
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94 V-0 @ 0.125 in
  • Weight:
    MUR550APF: 1.1 Gram (Approximately)
    MUR550PF: 1.9 Gram
  • AEC-Q101 Qualified and PPAP Capable
  • NRVUD Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MUR550PF

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

MUR550APF

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBG

500

No

Ultrafast

5

95

520

1.15

85

0.005

Price N/A

More Details

MUR550APFRL

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1500

No

Ultrafast

5

95

520

1.15

85

0.005

Price N/A

More Details

MUR550APFRLG

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1500

No

Ultrafast

5

95

520

1.15

85

0.005

8.40 x 5.00 x 5.00

$0.2016

More Details

MUR550PFG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

No

Ultrafast

5

95

520

1.15

100

0.005

Price N/A

More Details

MURD550PFT4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

Ultrafast

5

95

520

1.15

75

0.005

6.54 x 9.91 x 2.28

$0.3189

More Details

MURF550PFG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

No

Ultrafast

5

95

520

1.15

100

0.005

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.