feedback
Rate this webpage

Need
Support?


MUR550PF: Power Rectifier, Switch-mode, Ultrafast, 5.0 A, 520 V, for Power Factor Correction

Overview
Specifications
Packages
Datasheet: SWITCHMODE Power Rectifier
Rev. 8 (166.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview
Product Description
The Ultrafast Power Rectifier is designed for power factor correction in discontinuous and critical conduction mode.
Features   Benefits
     
  • Low Forward Voltage Drop
 
  • Reduced forward conduction loss
  • 520V Rating Meets 80% Derating Requirements of Major OEMs
   
  • Low Leakage
   
  • Ultrafast 95 Nanosecond Recovery Time
   
  • Reduces Forward Conduction Loss

    Mechanical
   
  • Case: Epoxy, Molded
   
  • Epoxy Meets UL 94 V-0 @ 0.125 in
   
  • Weight:
    MUR550APF: 1.1 Gram (Approximately)
    MUR550PF: 1.9 Gram
   
  • AEC-Q101 Qualified and PPAP Capable
   
  • NRVUD Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
   
Applications   End Products
  • DCM PFC Designs
  • Switching Power Supplies
  • Power Inverters
 
  • Power Supply Applications for LCD TV
Technical Documentation & Design Resources
Simulation Models (8) Package Drawings (4)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MUR550APF Last Shipments
Pb-free
Power Rectifier, Switch-mode, Ultrafast, 5.0 A, 520 V, for Power Factor Correction Axial Lead-2 267-05 NA Bulk Bag 500  
MUR550APFRL Last Shipments
Pb-free
Power Rectifier, Switch-mode, Ultrafast, 5.0 A, 520 V, for Power Factor Correction Axial Lead-2 267-05 NA Tape and Reel 1500  
MUR550APFRLG Active
Pb-free
Halide free
Power Rectifier, Switch-mode, Ultrafast, 5.0 A, 520 V, for Power Factor Correction Axial Lead-2 267-05 NA Tape and Reel 1500 $0.2667
MUR550PFG Active
Pb-free
Power Rectifier, Switch-mode, Ultrafast, 5.0 A, 520 V, for Power Factor Correction TO-220-2 221B-04 NA Tube 50 $0.3733
MURD550PFT4G Active
Pb-free
Halide free
Power Rectifier, Switch-mode, Ultrafast, 5.0 A, 520 V, for Power Factor Correction DPAK-3 369C 1 Tape and Reel 2500 $0.2667
MURF550PFG Last Shipments
Pb-free
Power Rectifier, Switch-mode, Ultrafast, 5.0 A, 520 V, for Power Factor Correction TO-220-2 221E-01 NA Tube 50  
NRVUD550PFT4G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Power Rectifier, Switch-mode, Ultrafast, 5.0 A, 520 V, for Power Factor Correction DPAK-3 369C NA Tape and Reel 2500 $0.4107
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 8 to 12
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2015-07-08) : 2,500
Datasheet: SWITCHMODE Power Rectifier
Rev. 8 (166.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview

Product Compliance Status Description Type IO(rec) Max (A) trr Max (ns) VRRM Max (V) VFM Max (V) IFSM Max (A) IR Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Power Rectifier, Switch-mode, Ultrafast, 5.0 A, 520 V, for Power Factor Correction   Ultrafast   5   95   520   1.15   85   0.005   Axial Lead-2 
 Pb-free   Active     Power Rectifier, Switch-mode, Ultrafast, 5.0 A, 520 V, for Power Factor Correction   Ultrafast   5   95   520   1.15   100   0.005   TO-220-2 
 Pb-free 
 Halide free 
 Active     Power Rectifier, Switch-mode, Ultrafast, 5.0 A, 520 V, for Power Factor Correction   Ultrafast   5   95   520   1.15   75   0.005   DPAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power Rectifier, Switch-mode, Ultrafast, 5.0 A, 520 V, for Power Factor Correction   Ultrafast   5   95   520   1.15   100   0.005   DPAK-3 
Previously Viewed Products
Clear List