feedback
Rate this webpage

Need
Support?


MUR4100E: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 4 A, 1000 V

Overview
Specifications
Packages
Datasheet: SWITCHMODE Power Rectifiers
Rev. 9 (127.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview
Product Description
Ultrafast "E" Series with High Reverse Energy Capability

. . . designed for use in switching power supplies, inverters and as free wheeling diodes, these state-of-the-art devices have the following features:
Features
 
  • 20 mjoules Avalanche Energy Guaranteed
  • Excellent Protection Against Voltage Transients in Switching Inductive Load Circuits
  • Ultrafast 75 Nanosecond Recovery Time
  • 175°C Operating Junction Temperature
  • Low Forward Voltage
  • Low Leakage Current
  • High Temperature Glass Passivated Junction
  • Reverse Voltage to 1000 Volts

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: MUR480E, MUR4100E
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (1)
Simulation Models (4) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MUR4100E Last Shipments
Pb-free
Power Rectifier, Ultra-Fast Recovery, Switch-mode, 4 A, 1000 V Axial Lead-2 267-05 Bulk Box 500  
MUR4100EG Active
Pb-free
Halide free
Power Rectifier, Ultra-Fast Recovery, Switch-mode, 4 A, 1000 V Axial Lead-2 267-05 NA Bulk Box 500 $0.2533
MUR4100ERL Last Shipments
Pb-free
Power Rectifier, Ultra-Fast Recovery, Switch-mode, 4 A, 1000 V Axial Lead-2 267-05 NA Tape and Reel 1500  
MUR4100ERLG Active
Pb-free
Halide free
Power Rectifier, Ultra-Fast Recovery, Switch-mode, 4 A, 1000 V Axial Lead-2 267-05 NA Tape and Reel 1500 $0.2533
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
Chip1Stop   (2015-07-09) : >1K
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 14:21:21 MST 2015) : 5990
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <1K
Datasheet: SWITCHMODE Power Rectifiers
Rev. 9 (127.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview

Product Compliance Status Description Type IO(rec) Max (A) trr Max (ns) VRRM Max (V) VFM Max (V) IFSM Max (A) IR Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Power Rectifier, Ultra-Fast Recovery, Switch-mode, 4 A, 1000 V   Ultrafast   4   75   1000   1.85   70   0.9   Axial Lead-2 
 Pb-free 
 Halide free 
 Active     Power Rectifier, Ultra-Fast Recovery, Switch-mode, 4 A, 1000 V   Ultrafast   4   75   1000   1.85   70   0.9   Axial Lead-2 
Previously Viewed Products
Clear List