Power Rectifier, Ultra-Fast Recovery, Switch-mode, 2 A, 100 V

Favorite

Overview

This Ultrafast Power Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.

  • Ultrafast 20 Nanosecond Recovery Times
  • 175°C Operating Junction Temperature
  • Low Forward Voltage
  • Low Leakage Current
  • High Temperature Glass Passivated Junction
    Mechanical Characteristics
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and TerminalLeads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes:220°C Max. for 10 Seconds, 1/16" from case
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: MUR210
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MUR210

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Axial Lead-2

-

-

BLKBX - Bulk Box

1000

N

Ultrafast

2

30

100

0.94

35

0.002

Price N/A

More Details

MUR210G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBG

1000

N

Ultrafast

2

30

100

0.94

35

0.002

Price N/A

More Details

MUR210RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

5000

N

Ultrafast

2

30

100

0.94

35

0.002

Price N/A

More Details

MUR210RLG

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

5000

N

Ultrafast

2

30

100

0.94

35

0.002

$0.1352

More Details

Show More

1-25 of 25

Products per page

Jump to :