Product Description
Ultrafast "E" Series with High Reverse Energy Capability
. . . designed for use in switching power supplies, inverters and as free wheeling diodes, these state-of-the-art devices have the following features:
|
Features |
| |
|
-
20 mjoules Avalanche Energy Guaranteed
|
-
Excellent Protection Against Voltage Transients in Switching Inductive Load Circuits
|
-
Ultrafast 75 Nanosecond Recovery Time
|
-
175C Operating Junction Temperature
|
|
|
|
|
|
|
-
Weight: 0.4 gram (approximately)
|
-
Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
|
-
Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
|
-
Shipped in plastic bags, 1000 per bag
|
-
Available Tape and Reeled, 5000 per reel, by adding a "RL'' suffix to the part number
|
-
Polarity: Cathode Indicated by Polarity Band
|
|
|
-
These are Pb-Free Devices
|