Power Rectifier, Ultra-Fast Recovery, Switch-mode, 15 A, 600 V

Favorite

Overview

The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.

  • SMPS: DCM CRM PFC
  • ATX Power Supply
  • Server
  • Note Book Adapter
  • Flat Panel Display
  • Ultrafast 35 and 60 Nanosecond Recovery Time
  • 175 C Operating Junction Temperature
  • High Voltage Capability to 600 Volts
  • Low Forward Drop
  • Low Leakage Specified @ 150 C Case Temperature
  • Current Derating Specified @ Both Case and Ambient Temperatures

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • AEC-Q101 Qualified and PPAP Capable
  • SUR8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MUR1560

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

N

Ultrafast

15

60

600

1.5

150

0.01

Price N/A

More Details

MUR1560G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

N

Ultrafast

15

60

600

1.5

150

0.01

$0.7

More Details

MURF1560G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-2 FullPak

NA

0

TUBE

50

N

Ultrafast

15

60

600

1.5

150

0.01

$0.7561

More Details

SUR81560G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

N

Ultrafast

15

60

600

1.5

150

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :