feedback
Rate this webpage

Need
Support?


MUR130: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 300 V

Overview
Specifications
Packages
Datasheet: SWITCHMODE Power Rectifiers
Rev. 12 (115.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview
Product Description
The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
Features
 
  • Ultrafast 25, 50 and 75 Nanosecond Recovery Times
  • 175°C Operating Junction Temperature
  • Low Forward Voltage
  • Low Leakage Current
  • High Temperature Glass Passivated Junction
  • Reverse Voltage to 600 Volts

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: MUR105, MUR110, MUR115, MUR120, MUR130, MUR140, MUR160
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MUR130 Last Shipments
Pb-free
Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 300 V Axial Lead-2 59-10 Bulk Box 1000  
MUR130G Active
Pb-free
Halide free
Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 300 V Axial Lead-2 59-10 NA Bulk Bag 1000 $0.088
MUR130RL Last Shipments
Pb-free
Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 300 V Axial Lead-2 59-10 NA Tape and Reel 5000  
MUR130RLG Active
Pb-free
Halide free
Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 300 V Axial Lead-2 59-10 NA Tape and Reel 5000 $0.088
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >10K
Datasheet: SWITCHMODE Power Rectifiers
Rev. 12 (115.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview

Product Compliance Status Description Type IO(rec) Max (A) trr Max (ns) VRRM Max (V) VFM Max (V) IFSM Max (A) IR Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 300 V   Ultrafast   1   75   300   1.25   35   0.005   Axial Lead-2 
 Pb-free 
 Halide free 
 Active     Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 300 V   Ultrafast   1   75   300   1.25   35   0.005   Axial Lead-2 
Previously Viewed Products
Clear List