50 V, 100 mA, NPN Bipolar Digital Transistor (BRT), R1 = 10 kΩ, R2 = 47 kΩ

Favorite

Overview

50 V, 100 mA, NPN Bipolar Digital Transistor (BRT) with intergrated R1 = 10 kΩ, R2 = 47 kΩ resistors.

  • General Applications
  • General Use
  • Integrated Resistors
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Reference Price

MUN5214T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

NPN

0.1

50

80

10

47

0.213

0.5

1.4

$0.0159

More Details

SMUN5214T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

NPN

0.1

50

80

10

47

0.213

0.5

1.4

$0.0211

More Details

Show More

1-25 of 25

Products per page

Jump to :