PNP Bipolar Digital Transistor (BRT)

Overview

This series of digital transistors is designed to replace a single device and its external resistor bias network. The Bias Resistor Transistor (BRT) contains a single transistor with a monolithic bias network consisting of two resistors; a series base resistor and a base-emitter resistor. The BRT eliminates these individual components by integrating them into a single device. The use of a BRT can reduce both system cost and board space.

  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to MUN2132

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Package Size (mm)

Reference Price

MUN2132T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-59-3 2.90x1.50x1.15, 1.90P

1

260

REEL

3000

No

PNP

0.1

50

15

4.7

4.7

1

0.5

3

2.90 x 2.80 x 1.15

$0.0201

More Details

NSVMUN2132T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-59-3 2.90x1.50x1.15, 1.90P

1

260

REEL

3000

No

PNP

0.1

50

15

4.7

4.7

1

0.5

3

2.90 x 2.80 x 1.15

$0.0221

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.