Power Rectifier, Soft Recovery, Switch-mode, 8 A, 600 V

Favorite

Overview

The Soft Recovery Rectifier is designed for use as free wheeling diodes in variable speed motor control applications and switching power supplies.

  • SMPS: CCM PFC
  • ATX Power Supply
  • Flat Panel Display
  • Soft Recovery with Guaranteed Low Reverse Recovery Charge (QRR) and Peak Reverse Recovery Current (IRRM)
  • 150 C Operating Junction Temperature
  • Epoxy meets UL94, VO @ 1/8"
  • Low Forward Voltage
  • Low Leakage Current
  • Case: Molded Epoxy
  • Weight: 1.9 Grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MSR860

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

N

Ultrasoft

8

120

600

1.7

100

0.01

Price N/A

More Details

MSR860G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

N

Ultrasoft

8

120

600

1.7

100

0.01

Price N/A

More Details

MSRF860G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-2 FullPak

NA

0

TUBE

50

N

Ultrasoft

8

120

600

1.7

100

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :