Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

MSR860: 8 A, 600 V Soft Recovery Rectifier

Overview
Specifications
Packages
Datasheet: SWITCHMODE™ Soft Recovery Power Rectifier
Rev. 5 (115.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Description
Designed for use as free wheeling diodes in variable speed motor control applications and switching power supplies. These state-of-the-art devices have the following features:
Features
 
  • Soft Recovery with Guaranteed Low Reverse Recovery Charge (QRR) and Peak Reverse Recovery Current (IRRM)
  • 150 C Operating Junction Temperature
  • Epoxy meets UL94, VO @ 1/8"
  • Low Forward Voltage
  • Low Leakage Current
  • Case: Molded Epoxy
  • Weight: 1.9 Grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped in 50 Units per Plastic Tube
  • Pb-Free Package is Available
Applications   End Products
  • SMPS: CCM PFC
 
  • ATX Power Supply
  • Flat Panel Display
Technical Information
Application Notes (2) Data Sheets (1)
Simulation Models (8) Package Drawings (2)
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
MSR860G
Active 8 A 600 V Soft Recovery Rectifier TO-220AC 2 LEAD 2 221B-04 Rail 50 $0.6667
Inventory
MSRF860G
Active 8 A, 600 V Soft Recovery Rectifier TO-220 2-LEAD FULLPAK 2 221E-01 Rail 50 $0.76
Sample
Inventory
MSR860
Last Shipments 8 A 600 V Soft Recovery Rectifier TO-220AC 2 LEAD 2 221B-04 Rail 50  
Rochester
Contact Sales Office
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Package : TO-220AC 2 LEAD
IFSM Max (A) : 100
IR Max (mA) : 0.01
VFM Max (V) : 1.7
VRRM Max (V) : 600
trr Max (ns) : 120
IO(rec) Max (A) : 8
Market Leadtime (weeks) : 2 to 4
Arrow  (2009-11-20) : In Stock
Avnet  (2009-11-20) : >1K
Digi-Key  (2009-11-20) : <1K
Future Electronics  (2009-11-20) : In Stock
ON Semiconductor  (2009-11-18) : 42950
P&S  (2009-11-20) : <100
Package : TO-220 2-LEAD FULLPAK
IFSM Max (A) : 100
IR Max (mA) : 0.01
VFM Max (V) : 1.7
VRRM Max (V) : 600
trr Max (ns) : 120
IO(rec) Max (A) : 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor  (2009-11-18) : 2950
P&S  (2009-11-20) : <1K
Package : TO-220AC 2 LEAD
IFSM Max (A) : 100
IR Max (mA) : 0.01
VFM Max (V) : 1.7
VRRM Max (V) : 600
trr Max (ns) : 120
IO(rec) Max (A) : 8
Market Leadtime (weeks) : 12+
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit Condition
IO(rec) max 8
A
trr max 120
ns
VRRM max 600
V
VFM max 1.7
V IF=8A
IFSM max 100
A
IR max 0.01
mA At VRRM
For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
221E-01    221B-04   
Packages
For complete product information, see the datasheet
Previously Viewed Products
Clear List