High Voltage NPN Bipolar Transistor

Favorite

Overview

This High Voltage NPN Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the SC-70/SOT-323 package, which is designed for low power surface mount applications.

  • Available in 8 mm, 7-inch/3000 Unit Tape and Reel
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MSD42WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

NPN

General Purpose

0.5

0.15

300

300

6

-

-

40

-

-

0.15

$0.0276

More Details

NSVMSD42WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

NPN

General Purpose

0.5

0.15

300

300

6

-

-

40

-

-

0.15

$0.0792

More Details

Show More

1-25 of 25

Products per page

Jump to :