NPN Bipolar Transistor

Favorite

Overview

The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SC-59 package, which is designed for lower power surface mount applications.

  • Moisture Sensitivity Level: 1
  • ESD Rating: TBD
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MSC2712GT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3

1

235

REEL

3000

N

NPN

General Purpose

0.5

0.1

50

-

-

-

-

200

400

50

0.2

Price N/A

More Details

MSC2712GT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

NPN

General Purpose

0.5

0.1

50

60

7

-

-

200

400

50

0.2

$0.0269

More Details

MSC2712YT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3

1

235

REEL

3000

N

NPN

General Purpose

0.5

0.1

50

-

-

-

-

120

240

50

0.2

Price N/A

More Details

MSC2712YT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3

1

260

REEL

3000

N

NPN

General Purpose

0.5

0.1

50

-

-

-

-

120

240

50

0.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :