400 V, 1.5 A Standard Recovery Rectifier

Favorite

Overview

The Standard Recovery Rectifier features mesa epitaxial construction with glass passivation. It is ideally suited for high frequency switching power supplies, free wheeling diodes and polarity protection diodes.

  • Compact Package with J-Bend Leads Ideal for Automated Handling
  • Stable, High Temperature, Glass Passivated Junction

    Mechanical Characteristics:
  • Case: Molded Epoxy
  • Epoxy Meets UL94, VO at 1/8"
  • Weight: 95 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Maximum Temperature of 260 C / 10 Seconds for Soldering
  • Available in 12 mm Tape, 2500 Units per 13 inch Reel, Add "T3" Suffix to Part Number
  • Polarity: Notch and/or band in Plastic Body Indicates Cathode Lead
  • Marking: RGG
  • Pb-Free Package is Available
  • AEC-Q101 Qualified and PPAP Capable
  • NRVS Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MRS1504T3G

Loading...

Active

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

N

Standard Recovery

1.5

-

400

1.04

50

0.001

$0.0929

More Details

Show More

1-25 of 25

Products per page

Jump to :