feedback
Rate this webpage

Need
Support?


MRA4004: Power Rectifier, Standard Recovery, 1 A, 400 V

Overview
Specifications
Packages
Datasheet: Power Rectifier, Standard Recovery, 1 A, 1000 V
Rev. 9 (96.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The Standard Recovery Rectifier features construction with glass passivation. It is ideally suited for surface mounted automotive applications.
Features
 
  • Compact Package with J-Bend Leads Ideal for Automated Handling
  • Stable, High Temperature, Glass Passivated Junction

    Mechanical Characteristics:
  • Case: Molded Epoxy
    Epoxy meets UL94, VO at 1/8"
  • Weight: 70 mg (Approximately)
  • Finish: All External Surfaces are Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 seconds in Solder Bath
  • Polarity: Notch and Band in Plastic Body Indicates Cathode Lead
  • Available in 12 mm Tape, 5000 Units per 13 inch Reel, Add "T3" Suffix to Part Number
  • Marking:
    MRA4003T3G - R13
    MRA4004T3G - R14
    MRA4005T1G - R15
    MRA4005T3G - R15
    MRA4006T3G - R16
    MRA4007T3G - R17
  • NRVA Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (1)
Simulation Models (4) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MRA4004T3G Active
AEC Qualified
Pb-free
Power Rectifier, Standard Recovery, 1 A, 400 V SMA-2 403D-02 1 Tape and Reel 5000 $0.0768
NRVA4004T3G Active
AEC Qualified
PPAP Capable
Pb-free
Power Rectifier, Standard Recovery, 1 A, 400 V SMA-2 403D-02 1 Tape and Reel 5000 $0.0845
MRA4004T3 Last Shipments 
Power Rectifier, Standard Recovery, 1 A, 400 V SMA-2 403D-02 1 Tape and Reel 5000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 17 to 20
Arrow   (Fri Jul 10 14:34:22 MST 2015) : 441
Digikey   (2015-07-09) : >100K
Mouser   (2015-07-09) : >50K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : 8 to 12
Avnet   (2015-07-09) : >100K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Datasheet: Power Rectifier, Standard Recovery, 1 A, 1000 V
Rev. 9 (96.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Type IO(rec) Max (A) trr Max (ns) VRRM Max (V) VFM Max (V) IFSM Max (A) IR Max (mA) Package Type
 AEC Qualified 
 Pb-free 
 Active     Power Rectifier, Standard Recovery, 1 A, 400 V   Standard Recovery   1     400   1.1   30   0.01   SMA-2 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Active     Power Rectifier, Standard Recovery, 1 A, 400 V   Standard Recovery   1     400   1.1   30   0.01   SMA-2 
Previously Viewed Products
Clear List