100 V, 3.0 A Fast Recovery Power Rectifier

Favorite

Overview

Axial lead mounted fast recovery power rectifiers are designed for special applications such as dc power supplies, inverters, converters, ultrasonic systems, choppers, low RF interference and free wheeling diodes. A complete line of fast recovery rectifiers having typical recovery time of 100 nanoseconds providing high efficiency at frequencies to 250 kHz.

  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in plastic bags, 5,000 per bag.
  • Available Tape and Reeled, 1500 per reel, by adding a "RL" suffix to the part number
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: MR850, MR851, MR852, MR854, MR856
  • This are Pb-Free Devices
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MR851

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Axial Lead-2

-

-

BLKBX - Bulk Box

500

N

Fast Recovery

3

200

100

1.25

100

0.01

Price N/A

More Details

MR851G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBX

500

N

Fast Recovery

3

200

100

1.25

100

0.01

Price N/A

More Details

MR851RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1200

N

Fast Recovery

3

200

100

1.25

100

0.01

Price N/A

More Details

MR851RLG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1200

N

Fast Recovery

3

200

100

1.25

100

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :