feedback
Rate this webpage

Need
Support?


MR851: 100 V, 3.0 A Fast Recovery Power Rectifier

Overview
Specifications
Packages
Datasheet: Axial Lead Fast Recovery Rectifiers
Rev. 6 (81.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
Axial lead mounted fast recovery power rectifiers are designed for special applications such as dc power supplies, inverters, converters, ultrasonic systems, choppers, low RF interference and free wheeling diodes. A complete line of fast recovery rectifiers having typical recovery time of 100 nanoseconds providing high efficiency at frequencies to 250 kHz.
Features
 
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in plastic bags, 5,000 per bag.
  • Available Tape and Reeled, 1500 per reel, by adding a "RL" suffix to the part number
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: MR850, MR851, MR852, MR854, MR856
  • This are Pb-Free Devices
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MR851 Last Shipments
Pb-free
100 V, 3.0 A Fast Recovery Power Rectifier Axial Lead-2 267-05 Bulk Box 500  
MR851G Active
Pb-free
Halide free
100 V, 3.0 A Fast Recovery Power Rectifier Axial Lead-2 267-05 NA Bulk Box 500 $0.08
MR851RL Last Shipments
Pb-free
100 V, 3.0 A Fast Recovery Power Rectifier Axial Lead-2 267-05 NA Tape and Reel 1200  
MR851RLG Active
Pb-free
Halide free
100 V, 3.0 A Fast Recovery Power Rectifier Axial Lead-2 267-05 NA Tape and Reel 1200 $0.08
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : <1K
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 11,500
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 14:17:23 MST 2015) : 3811
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 20,400
Datasheet: Axial Lead Fast Recovery Rectifiers
Rev. 6 (81.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Type IO(rec) Max (A) trr Max (ns) VRRM Max (V) VFM Max (V) IFSM Max (A) IR Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     100 V, 3.0 A Fast Recovery Power Rectifier   Fast Recovery   3   200     1.25   100   0.01   Axial Lead-2 
 Pb-free 
 Halide free 
 Active     100 V, 3.0 A Fast Recovery Power Rectifier   Fast Recovery   3   200   100   1.25   100   0.01   Axial Lead-2 
Previously Viewed Products
Clear List