6-Pin DIP Photodarlington Output Optocoupler - No Base Connection

Favorite

Overview

The MOC8021M and MOC8050M are photodarlington-type optically coupled optocouplers. The devices have a gallium arsenide infrared emitting diode coupled with a silicon darlington phototransistor.

  • Consumer Appliances
  • Industrial Motor
  • High BVCEO
  • Minimum 50V (MOC8021M)
  • Minimum 80V (MOC8050M)
  • High current transfer ratio:
  • Minimum 1,000% (MOC8021M)
  • Minimum 500% (MOC8050M)
  • 500%
  • No base connection for improved noise immunity
  • Underwriters Laboratory (UL) recognizedFile #E90700, Volume 2
  • IEC 60747-5-2 approved (ordering option V)
  • Appliances, measuring instruments
  • I/O interface for computers
  • Programmable controllers
  • Portable electronics
  • Interfacing and coupling systems of different potentials and impedances
  • Solid state relaysThe MOC8021M and MOC8050M are photodarlington-type optically coupledoptocouplers. The devices have a gallium arsenide infrared emitting diode coupled with a silicon darlington phototransistor.
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
CTR (Min) (%)

CTR tested @ IF (mA)

VCE(sat) (Max) (V)

BVCEO (Min) (V)

BVCBO (Min) (V)

BVECO (Min) (V)

ton (Max) (µs)

toff (Max) (µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

MOC8050M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

BLKBG

1000

N

1

500

10

-

80

-

5

8.5

95

5300

-40

100

$0.2085

More Details

MOC8050SR2M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

225

REEL

1000

N

1

500

10

-

80

-

5

8.5

95

5300

-40

100

$0.3623

More Details

MOC8050SR2VM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

REEL

1000

N

1

500

10

-

80

-

5

8.5

95

5300

-40

100

$0.4424

More Details

MOC8050TVM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

BLKBG

1000

N

1

500

10

-

80

-

5

8.5

95

5300

-40

100

$0.2021

More Details

MOC8050VM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

BLKBG

1000

N

1

500

10

-

80

-

5

8.5

95

5300

-40

100

$0.3164

More Details

Show More

1-25 of 25

Products per page

Jump to :