Triac Driver Output Optocoupler, 6-Pin DIP 250V Zero Crossing

Favorite

Overview

The MOC303XM and MOC304XM devices consist of a AlGaAs infrared emitting diode optically coupled to a monolithic silicon detector performing the function of a zero voltage crossing bilateral triac driver.
They are designed for use with a triac in the interface of logic systems to equipment powered from 115VAClines such as teletypewriters, CTRs, solid-state relays, industrial controls, printers, motors, solenoids and consumer appliances, etc.

  • Consumer Appliances
  • Industrial Motor
  • Simplifies Logic Control of 115 VAC power
  • Zero Voltage Crossing
  • dv/dt of 2000 V/µs Typical, 1000 V/µs Guaranteed
  • Peak Blocking Voltage
    – 250 V, MOC303XM
    – 400 V, MOC304XM
  • Safety and Regulatory Approvals
    – UL1577, 4,170 VACRMS for 1 Minute
    – DIN EN/IEC60747-5-5
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
VDRM (Min) (V)

IFT (Max) (mA)

VTM (Max) (V)

Static dV/dt (Min)

Commutating dV/dt (Min)

IH (Typ)

IDRM (Max)

VISO (Min)

Reference Price

MOC3031M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

TUBE

1000

N

250

15

3

1000

-

400

100

4170

$0.4021

More Details

MOC3031SM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

TUBE

1000

N

250

15

3

1000

-

400

100

4170

$0.3987

More Details

MOC3031SR2M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

REEL

1000

N

250

15

3

1000

-

400

100

4170

$0.4943

More Details

Show More

1-25 of 25

Products per page

Jump to :