Power MOSFET 30V 7A 35 mOhm Single P-Channel SO-8

Favorite

Overview

These miniature surface mount devices are designed for use in low voltage, high speed switching applications where power efficiency is important. Typical applications are dc-dc converters, and power management in portable and battery powered products such as computers, printers, cellular and cordless phones. They can also be used for low voltage motor controls in mass storage products such as disk drives and tape drives.

  • Low RDS(on) Provides Higher Efficiency and Extends Battery Life
  • Logic Level Gate Drive - Can Be Driven by Logic ICs
  • Miniature SO-8 Surface Mount Package - Saves Board Space
  • Diode Is Characterized for Use In Bridge Circuits
  • Diode Exhibits High Speed, With Soft Recovery
  • IDSS Specified at Elevated Temperature
  • Mounting Information for SO-8 Package Provided
  • Pb-Free Package is Available
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MMSF7P03HDR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

30

-

P-Channel

Single

20

-

7

2.5

-

-

-

-

-

Price N/A

More Details

MMSF7P03HDR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

-

P-Channel

Single

20

-

7

2.5

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :