250 V High Voltage Switching Diode

Overview

The high voltage switching diode is designed for high voltage, high speed switching applications. This device is housed in a SOD-123 surface mount package which is ideal for automated insertion.

  • Pb-Free Package is Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to MMSD103

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

MMSD103T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

Single

250

1

1

0.2

50

5

Price N/A

More Details

MMSD103T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

Single

250

1

1

0.2

50

5

1.60 x 3.68 x 1.17

$0.0204

More Details

SMMSD103T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

Single

250

1

1

0.2

50

5

1.60 x 3.68 x 1.17

$0.0279

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.