feedback
Rate this webpage

Need
Support?


MMDL914: 100 V High Speed Switching Diode

Overview
Specifications
Packages
Datasheet: High-Speed Switching Diode
Rev. 9 (90.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The switching diode is designed for high speed switching applications. This device is housed in a SOD-323 surface mount package which is ideal for automated insertion.
Features
 
  • Pb-Free Package is Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MMDL914T1G Active
AEC Qualified
Pb-free
Halide free
100 V High Speed Switching Diode SOD-323 477-02 1 Tape and Reel 3000 $0.0345
MMDL914T3G Active
AEC Qualified
Pb-free
Halide free
100 V High Speed Switching Diode SOD-323 477-02 1 Tape and Reel 10000 $0.0345
SMMDL914T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
100 V High Speed Switching Diode SOD-323 477-02 1 Tape and Reel 3000 $0.0603
MMDL914T1 Last Shipments 
100 V High Speed Switching Diode SOD-323 477-02 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Avnet   (2015-07-09) : >100K
Chip1Stop   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: High-Speed Switching Diode
Rev. 9 (90.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     100 V High Speed Switching Diode   Single   100   1   5   0.2   4   4   SOD-323 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     100 V High Speed Switching Diode   Single   100   1   5   0.2   4   4   SOD-323 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     100 V High Speed Switching Diode   Single   100   1   5   0.2   4   4   SOD-323 
Previously Viewed Products
Clear List