feedback
Rate this webpage

Need
Support?


MMDL6050: 70 V Switching Diode

Overview
Specifications
Packages
Datasheet: Switching Diode
Rev. 5 (122.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The switching diode is designed for high speed switching applications.
Features
 
  • Pb-Free Package is Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MMDL6050T1G Active
AEC Qualified
Pb-free
Halide free
70 V Switching Diode SOD-323 477-02 1 Tape and Reel 3000 Contact Sales Office
SMMDL6050T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
70 V Switching Diode SOD-323 477-02 1 Tape and Reel 3000 $0.0699
MMDL6050T1 Last Shipments
70 V Switching Diode SOD-323 477-02 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >50K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >50K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Datasheet: Switching Diode
Rev. 5 (122.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     70 V Switching Diode   Single   70   0.7   0.1   0.2   4   2.5   SOD-323 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     70 V Switching Diode   Single   70   0.7   0.1   0.2   4   2.5   SOD-323 
Previously Viewed Products
Clear List