Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MMBZ27V: Zener Transient Voltage Supressor, Dual, 27 V, Common Anode

Product Description
These dual monolithic silicon Zener diodes are designed for applications requiring transient overvoltage protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common anode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.
Features
 
  • SOT-23 Package Allows Either Two Separate Unidirectional Configurations or a Single Bidirectional Configuration
  • Working Peak Reverse Voltage Range - 3 V to 26 V
  • Standard Zener Breakdown Voltage Range - 5.6 V to 33 V
  • Peak Power - 24 or 40 Watts @ 1.0 ms (Unidirectional)
  • ESD Rating of Class N (exceeding 16 kV) per the Human Body Model
  • Maximum Clamping Voltage @ Peak Pulse Current
  • Low Leakage < 5.0 µ A
  • Flammability Rating UL 94V-O Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
Selected Electrical Specifications

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Zener Transient Voltage Supressor, Dual, 27 V, Common Anode   Unidirectional   27   40   22   0.05   40   SOT-23-3 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Zener Transient Voltage Supressor, Dual, 27 V, Common Anode   Unidirectional   27   40   22   0.05   40   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Zener Transient Voltage Supressor, Dual, 27 V, Common Anode   Unidirectional   27   40   22   0.05   40   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Zener Transient Voltage Supressor, Dual, 27 V, Common Anode   Unidirectional   27   40   22   0.05   40   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Zener Transient Voltage Supressor, Dual, 27 V, Common Anode   Unidirectional   27   40   22   0.05   40   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Zener Transient Voltage Supressor, Dual, 27 V, Common Anode   Unidirectional   27   40   22   0.05   40   SOT-23-3 
Package Availability
Type
PB free
Standard
SOT-23-3 x x