NPN RF Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • NPN RF Transistor
  • This device is designed for common-emitter low noise amplifier and mixer applications with collector currents in the 100mA to 20 mA range to 300 MHz, and low frequency drift common-base VHF oscillator applications with high output levels for driving FET mixers.
  • Sourced from Process 47.
  • See MPSH11 for characteristics.
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

MMBTH24

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

NPN

50

30

30

-

0.225

400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :