Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MMBTH10L: NPN Bipolar Transistor

Product Description
This NPN Bipolar Transistor is designed for general purpose VHF/UHF applications and is housed in the SOT-23 surface mount package. This device is ideal for low-power surface mount applications.
Features
 
  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • Pb-Free Package May be Available. The G-Suffix Denotes a Pb-Free Lead Finish
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     NPN Bipolar Transistor, hFE 120 to 240; fT ≥ 800 MHz   NPN   -   25   120   240   800   0.225   SOT-23-3 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     NPN Bipolar Transistor, hFE ≥ 60; fT ≥ 650 MHz   NPN   -   25   60   -   650   0.225   SOT-23-3 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     NPN Bipolar Transistor, hFE ≥ 60; fT ≥ 650 MHz   NPN   -   25   60   -   650   0.225   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     NPN Bipolar Transistor   NPN   -   25   60   -   650   0.225   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     NPN Bipolar Transistor   NPN   -   25   120   240   800   0.225   SOT-23-3 
Package Availability
Type
PB free
Standard
SOT-23-3 x x