High Voltage PNP Bipolar Transistor

Favorite

Overview

This High Voltage PNP Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the SOT-23 package, which is designed for low power surface mount applications.

  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MMBTA92LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

PNP

General Purpose

0.5

0.5

300

-

-

-

-

25

-

50

0.225

Price N/A

More Details

MMBTA92LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

PNP

General Purpose

0.5

0.5

300

300

5

0.9

-

25

-

50

0.225

$0.0203

More Details

MMBTA92LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

PNP

General Purpose

0.5

0.5

300

300

5

0.9

-

25

-

50

0.225

$0.0197

More Details

SMMBTA92LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

PNP

General Purpose

0.5

0.5

300

300

5

0.9

-

25

-

50

0.225

$0.0513

More Details

SMMBTA92LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

PNP

General Purpose

0.5

0.5

300

300

5

0.9

-

25

-

50

0.225

$0.0513

More Details

Show More

1-25 of 25

Products per page

Jump to :