500 mA, 200 V High Voltage NPN Bipolar Junction Transistor

Favorite

Overview

This 500 mA, 200 V High Voltage NPN Bipolar Junction Transistor is designed for general purpose amplifier applications. This device is housed in the SOT-23 package, which is designed for low power surface mount applications.

  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MMBTA43LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

-

General Purpose

-

-

200

-

-

-

-

40

-

50

0.225

Price N/A

More Details

MMBTA43LT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

NPN

General Purpose

-

-

200

-

-

-

-

40

-

50

0.225

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :