NPN Darlington Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • This device is designed for applications requiring extremely high Current gain at collector Currents to 1.0A.
  • Sourced from process 05.
  • See MPSA14 for characteristics.
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

MMBTA13

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

NPN

1.2

30

1.5

10

-

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :