High Voltage PNP Bipolar Transistor

Favorite

Overview

The High Voltage PNP Bipolar Transistor is designed for general purpose switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.

  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MMBT6520LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

PNP

General Purpose

1

0.5

350

-

-

-

-

30

200

40

0.225

Price N/A

More Details

MMBT6520LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

PNP

General Purpose

1

0.5

350

350

5

0.9

2

30

200

40

0.225

$0.0405

More Details

MMBT6520LT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

10000

N

PNP

General Purpose

1

0.5

350

-

-

-

-

30

200

40

0.225

Price N/A

More Details

MMBT6520LT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

PNP

General Purpose

1

0.5

350

-

-

-

-

30

200

40

0.225

Price N/A

More Details

NSVMMBT6520LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

PNP

General Purpose

1

0.5

350

350

5

0.9

2

30

200

40

0.225

$0.132

More Details

Show More

1-25 of 25

Products per page

Jump to :