Energy Efficient Innovations
Product Overview
For complete documentation, see the data sheet.
Printed On: 7/11/2015
MMBT5401W: High Voltage PNP Bipolar Transistor
Product Description
The High Voltage PNP Bipolar Transistor is designed for general purpose switching applications.
Features
This device is Pb-Free, Halogen Free/BFR Free and is RoHS Compliant.
Selected Electrical Specifications
Product
Compliance
Status
Description
Polarity
I
C
Continuous (A)
V
(BR)CEO
Min (V)
h
FE
Min
h
FE
Max
f
T
Min (MHz)
P
TM
Max (W)
Package Type
MMBT5401WT1G
AEC Qualified
Pb-free
Halide free
Active
High Voltage PNP Bipolar Transistor
PNP
0.5
150
60
240
100
0.2
SC-70-3 / SOT-323-3
NSVMMBT5401WT1G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
High Voltage PNP Bipolar Transistor, PNP High Voltage Transistor
PNP
0.5
150
60
240
100
0.2
SC-70-3 / SOT-323-3
Package Availability
Type
PB free
Standard
SC-70-3 / SOT-323-3
x
For more information please contact your local sales support at www.onsemi.com